Grove Gear 26YF-1-1.000-56C-50-L2
Part #:26YF-1-1.000-56C-50-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | LQ: | 5.19 in |
| AF: | 0.19 | AJ: | 5.88 |
| AG: | 4.65 | AB: | 4.32 |
| AE2: | 0.56 | AK: | 4.5 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | P: | 1.88 in |
| BD: | 5.88 | BE: | 0.38 in |
| G: | 1.94 | V: | 1.94 in |
| T: | 1 | I: | 4.34 in |
| BF: | 0.41 | AA: | 9.38 |
Technical Specifications
| Ratio Range: | 50:1 | Model Code: | 26YF |
| Output RPM: | 35 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 1.08 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.625 | Ratio: | 50:1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

