Grove Gear 26YF-1-1.000-56C-50-L4
Part #:26YF-1-1.000-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| T: | 1 | AE2: | 0.56 |
| G: | 1.94 | AG: | 4.65 |
| I: | 4.34 in | BF: | 0.41 |
| AJ: | 5.88 | D: | 2.94 |
| AA: | 9.38 | AB: | 4.32 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | V: | 1.94 in |
| AK: | 4.5 | AF: | 0.19 |
| H: | 0.53 in | BD: | 5.88 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.08 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output RPM: | 35 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Model Code: | 26YF | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

