Grove Gear 26YF-1-1.000-56C-60-L1
Part #:26YF-1-1.000-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | D: | 2.94 |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| P: | 1.88 in | AB: | 4.32 |
| AA: | 9.38 | T: | 1 |
| LL: | 2.12 in | V: | 1.94 in |
| AG: | 4.65 | AK: | 4.5 |
| I: | 4.34 in | BD: | 5.88 |
| AF: | 0.19 | G: | 1.94 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.883 | Series Code: | OE |
| Model Code: | 26YF | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

