Grove Gear 26YF-1-1.000-56C-60-L3
Part #:26YF-1-1.000-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AF: | 0.19 |
| V: | 1.94 in | AK: | 4.5 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | I: | 4.34 in |
| H: | 0.53 in | AB: | 4.32 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 1.94 | BF: | 0.41 |
| LQ: | 5.19 in | LL: | 2.12 in |
| T: | 1 | D: | 2.94 |
| BD: | 5.88 | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1 in | Model Code: | 26YF |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output RPM: | 29.2 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 60:1 | Bore Code: | 16 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.883 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

