Grove Gear 26YF-1-1.000-56C-60-L4
Part #:26YF-1-1.000-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | P: | 1.88 in |
| I: | 4.34 in | G: | 1.94 |
| AG: | 4.65 | AA: | 9.38 |
| V: | 1.94 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 5.19 in | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| AB: | 4.32 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.19 |
| BD: | 5.88 | T: | 1 |
Technical Specifications
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 2.50 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Bore Code: | 16 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.883 |
| Series Code: | OE | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Output RPM: | 29.2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

