How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BD: | 5.88 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| D: | 2.94 | AJ: | 5.88 |
| V: | 1.94 in | AE2: | 0.56 |
| P: | 1.88 in | AG: | 4.65 |
| AB: | 4.32 | AA: | 9.38 |
| I: | 4.34 in | AK: | 4.5 |
| T: | 1 | BF: | 0.41 |
| G: | 1.94 | H: | 0.53 in |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Service Factor: | 1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.625 |
| Output RPM: | 233 | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.27 | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

