How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.32 |
| LQ: | 5.19 in | LL: | 2.12 in |
| BE: | 0.38 in | D: | 2.94 |
| BD: | 5.88 | P: | 1.88 in |
| AK: | 4.5 | H: | 0.53 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AG: | 4.65 | G: | 1.94 |
| AA: | 9.38 | V: | 1.94 in |
| T: | 1 | BF: | 0.41 |
Technical Specifications
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YF-1 |
| Bore Code: | 16 | Output RPM: | 233 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

