How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | D: | 2.94 |
| V: | 1.94 in | LQ: | 5.19 in |
| LL: | 2.12 in | AF: | 0.19 |
| BE: | 0.38 in | AB: | 4.32 |
| P: | 1.88 in | BF: | 0.41 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | BD: | 5.88 |
| T: | 1 | AJ: | 5.88 |
| G: | 1.94 | AA: | 9.38 |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Model Code: | 26YF | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.27 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 16 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Assembly: | YF-1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

