Grove Gear 26YF-1-1.000-56C-80-L1
Part #:26YF-1-1.000-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AB: | 4.32 |
| BE: | 0.38 in | AA: | 9.38 |
| V: | 1.94 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| T: | 1 | P: | 1.88 in |
| AE2: | 0.56 | H: | 0.53 in |
| AK: | 4.5 | G: | 1.94 |
| BD: | 5.88 | AJ: | 5.88 |
| BF: | 0.41 | D: | 2.94 |
| AF: | 0.19 | LL: | 2.12 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 56C |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.577 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 21.9 | Series Code: | OE |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

