Grove Gear 26YF-1-1.000-56C-80-L4
Part #:26YF-1-1.000-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.32 |
| G: | 1.94 | AJ: | 5.88 |
| I: | 4.34 in | AF: | 0.19 |
| D: | 2.94 | BE: | 0.38 in |
| BD: | 5.88 | AE2: | 0.56 |
| P: | 1.88 in | AA: | 9.38 |
| T: | 1 | Center Distance (in): | 2.625 in |
| AK: | 4.5 | H: | 0.53 in |
| BF: | 0.41 | LQ: | 5.19 in |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Bore Code: | 16 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1 in | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Ratio: | 80:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.577 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Assembly: | YF-1 |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

