How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| LQ: | 5.19 in | I: | 4.34 in |
| D: | 2.94 | T: | 1.125 |
| AJ: | 5.88 | AB: | 4.32 |
| BD: | 5.88 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| G: | 1.94 | AK: | 4.5 |
| BF: | 0.41 | P: | 1.88 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AF: | 0.19 | AA: | 9.38 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Ratio Range: | 10:1 |
| Output RPM: | 175 | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.9 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

