How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AF: | 0.19 |
| H: | 0.53 in | D: | 2.94 |
| BF: | 0.41 | AB: | 4.32 |
| T: | 1.125 | AE2: | 0.56 |
| LL: | 2.12 in | G: | 1.94 |
| P: | 1.88 in | AK: | 4.5 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | AA: | 9.38 |
| V: | 1.94 in | I: | 4.34 in |
Technical Specifications
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 3.9 | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

