How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.94 |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.32 | LQ: | 5.19 in |
| BD: | 5.88 | G: | 1.94 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.125 | P: | 1.88 in |
| BF: | 0.41 | AF: | 0.19 |
| I: | 4.34 in | LL: | 2.12 in |
| BE: | 0.38 in | AA: | 9.38 |
Technical Specifications
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.125 in | Model Code: | 26YF |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Bore Code: | 18 | Motor Frame Size: | 140TC |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.386 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

