How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | LQ: | 5.19 in |
| BD: | 5.88 | H: | 0.53 in |
| I: | 4.34 in | P: | 1.88 in |
| AE2: | 0.56 | V: | 1.94 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AB: | 4.32 | AG: | 4.65 |
| AK: | 4.5 | BF: | 0.41 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| G: | 1.94 | D: | 2.94 |
| LL: | 2.12 in | AF: | 0.19 |
Technical Specifications
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Assembly: | YF-1 |
| Motor Frame Size: | 140TC | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.386 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Ratio: | 100:1 | Bore Code: | 18 |
| Output Shaft Direction: | 1 | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

