Grove Gear 26YF-1-1.125-140TC-15-L2
Part #:26YF-1-1.125-140TC-15-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AJ: | 5.88 |
| I: | 4.34 in | BF: | 0.41 |
| V: | 1.94 in | D: | 2.94 |
| G: | 1.94 | H: | 0.53 in |
| BE: | 0.38 in | AA: | 9.38 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| BD: | 5.88 | LQ: | 5.19 in |
| AB: | 4.32 | LL: | 2.12 in |
| AF: | 0.19 | T: | 1.125 |
| AK: | 4.5 | P: | 1.88 in |
Technical Specifications
| Ratio Range: | 15:1 | Output RPM: | 117 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Bore Code: | 18 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.92 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Model Code: | 26YF | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

