Grove Gear 26YF-1-1.125-140TC-15-L4
Part #:26YF-1-1.125-140TC-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 4.32 |
| G: | 1.94 | T: | 1.125 |
| AA: | 9.38 | P: | 1.88 in |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | D: | 2.94 |
| I: | 4.34 in | AG: | 4.65 |
| AK: | 4.5 | LQ: | 5.19 in |
| V: | 1.94 in | H: | 0.53 in |
| AF: | 0.19 | LL: | 2.12 in |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 2.92 |
| Output RPM: | 117 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Ratio Range: | 15:1 | Bore Code: | 18 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

