How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | LL: | 2.12 in |
| LQ: | 5.19 in | AB: | 4.32 |
| H: | 0.53 in | D: | 2.94 |
| T: | 1.125 | AJ: | 5.88 |
| V: | 1.94 in | I: | 4.34 in |
| AK: | 4.5 | BD: | 5.88 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BE: | 0.38 in |
| G: | 1.94 | AF: | 0.19 |
| AG: | 4.65 | BF: | 0.41 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Ratio: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.37 | Input Bore (C Face): | 0.875 |
| Output RPM: | 87.5 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

