How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | V: | 1.94 in |
| AB: | 4.32 | AK: | 4.5 |
| AA: | 9.38 | T: | 1.125 |
| AF: | 0.19 | H: | 0.53 in |
| D: | 2.94 | BD: | 5.88 |
| G: | 1.94 | I: | 4.34 in |
| AG: | 4.65 | AJ: | 5.88 |
| LL: | 2.12 in | P: | 1.88 in |
| BE: | 0.38 in | BF: | 0.41 |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.37 | Output Diameter (in): | 1.125 in |
| Model Code: | 26YF | Output RPM: | 87.5 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

