How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | LQ: | 5.19 in |
| D: | 2.94 | V: | 1.94 in |
| BF: | 0.41 | G: | 1.94 |
| AK: | 4.5 | I: | 4.34 in |
| AF: | 0.19 | AJ: | 5.88 |
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AG: | 4.65 |
| AA: | 9.38 | LL: | 2.12 in |
| P: | 1.88 in | AB: | 4.32 |
| AE2: | 0.56 | H: | 0.53 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 18 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.95 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.125 in |
| Model Code: | 26YF | Assembly: | YF-1 |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

