How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| D: | 2.94 | LL: | 2.12 in |
| BD: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | AG: | 4.65 |
| G: | 1.94 | AA: | 9.38 |
| H: | 0.53 in | AB: | 4.32 |
| BF: | 0.41 | AJ: | 5.88 |
| I: | 4.34 in | T: | 1.125 |
| AF: | 0.19 | LQ: | 5.19 in |
Technical Specifications
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 1.34 | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Assembly: | YF-1 | Model Code: | 26YF |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

