How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 1.88 in |
| AE2: | 0.56 | AG: | 4.65 |
| AF: | 0.19 | BF: | 0.41 |
| H: | 0.53 in | AB: | 4.32 |
| AA: | 9.38 | I: | 4.34 in |
| G: | 1.94 | D: | 2.94 |
| BE: | 0.38 in | LL: | 2.12 in |
| V: | 1.94 in | LQ: | 5.19 in |
| BD: | 5.88 | T: | 1.125 |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 18 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 4.8 | Output RPM: | 339 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Model Code: | 26YF |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

