How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AA: | 9.38 |
| BD: | 5.88 | G: | 1.94 |
| AB: | 4.32 | P: | 1.88 in |
| BF: | 0.41 | I: | 4.34 in |
| AE2: | 0.56 | AG: | 4.65 |
| D: | 2.94 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| BE: | 0.38 in | T: | 1.125 |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | LL: | 2.12 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.8 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

