Grove Gear 26YF-1-1.125-140TC-60-L3
Part #:26YF-1-1.125-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | T: | 1.125 |
| V: | 1.94 in | P: | 1.88 in |
| H: | 0.53 in | BF: | 0.41 |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | AF: | 0.19 |
| AE2: | 0.56 | LQ: | 5.19 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AK: | 4.5 |
| AA: | 9.38 | BD: | 5.88 |
| G: | 1.94 | BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 0.883 | Output Diameter (in): | 1.125 in |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

