Grove Gear 26YF-1-1.125-140TC-60-L4
Part #:26YF-1-1.125-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | P: | 1.88 in |
| I: | 4.34 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BD: | 5.88 | AF: | 0.19 |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 5.19 in | LL: | 2.12 in |
| AG: | 4.65 | AE2: | 0.56 |
| AA: | 9.38 | AB: | 4.32 |
| AJ: | 5.88 | D: | 2.94 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 0.883 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

