How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AF: | 0.19 |
| P: | 1.88 in | AG: | 4.65 |
| BD: | 5.88 | LQ: | 5.19 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 4.32 | AE2: | 0.56 |
| LL: | 2.12 in | V: | 1.94 in |
| I: | 4.34 in | AK: | 4.5 |
| AJ: | 5.88 | D: | 2.94 |
| T: | 1.125 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 18 | Series Code: | OE |
| Ratio: | 80:1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Output RPM: | 21.9 | Input HP @ 1750 RPM: | 0.577 |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

