How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 5.62 in |
| AG: | 4.65 | BF: | 0.53 |
| AE2: | 0.56 | LL: | 2.12 in |
| P: | 1.88 in | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| BE1: | 0.5 in | AB: | 4.32 |
| V: | 1.94 in | AA: | 9.38 |
| G: | 1.94 | AF: | 0.19 |
| D: | 2.94 | I: | 4.34 in |
| Center Distance (in): | 2.625 in | T: | 1.125 |
Technical Specifications
| Output RPM: | 175 | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Output Key: | 1/4 X 3.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.9 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Ratio: | 10:1 | Gear Type: | Worm |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

