How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BF: | 0.53 |
| I: | 4.34 in | LL: | 2.12 in |
| P: | 1.88 in | LQ1: | 5.62 in |
| BE1: | 0.5 in | H: | 0.53 in |
| T: | 1.125 | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | D: | 2.94 |
| AG: | 4.65 | AB: | 4.32 |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BD: | 9 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output RPM: | 17.5 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.125 in | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 100:1 to 250:1 | Ratio: | 100:1 |
| Bore Code: | 18 | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 3.00 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Model Code: | 26YF |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

