How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AF: | 0.19 | BE1: | 0.5 in |
| LQ1: | 5.62 in | AA: | 9.38 |
| I: | 4.34 in | G: | 1.94 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| D: | 2.94 | AE2: | 0.56 |
| P: | 1.88 in | V: | 1.94 in |
| AB: | 4.32 | T: | 1.125 |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.92 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 26YF |
| Input Bore (C Face): | 1.125 | Bore Code: | 18 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Service Factor: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

