How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 5.62 in |
| P: | 1.88 in | T: | 1.125 |
| BD: | 9 | AE2: | 0.56 |
| AG: | 4.65 | AB: | 4.32 |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| AF: | 0.19 | I: | 4.34 in |
| AA: | 9.38 | LL: | 2.12 in |
| BE1: | 0.5 in | D: | 2.94 |
| H: | 0.53 in | G: | 1.94 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Assembly: | YF-1 |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 2.92 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

