How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AJ: | 7.25 |
| AG: | 4.65 | AA: | 9.38 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| H: | 0.53 in | BD: | 9 |
| AE2: | 0.56 | T: | 1.125 |
| P: | 1.88 in | G: | 1.94 |
| BF: | 0.53 | AB: | 4.32 |
| AF: | 0.19 | LQ1: | 5.62 in |
| D: | 2.94 | V: | 1.94 in |
Technical Specifications
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Assembly: | YF-1 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Bore Code: | 18 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 70 | Motor Frame Size: | 180TC |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.95 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

