How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BF: | 0.53 |
| AB: | 4.32 | LQ1: | 5.62 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | G: | 1.94 |
| BE1: | 0.5 in | AJ: | 7.25 |
| P: | 1.88 in | D: | 2.94 |
| AF: | 0.19 | T: | 1.125 |
| AK: | 8.5 | AE2: | 0.56 |
| LL: | 2.12 in | H: | 0.53 in |
| BD: | 9 | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 1.34 | Output Diameter (in): | 1.125 in |
| Ratio: | 40:1 | Bore Code: | 18 |
| Gear Type: | Worm | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

