How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AB: | 4.32 |
| T: | 1.125 | BF: | 0.53 |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| D: | 2.94 | AF: | 0.19 |
| AE2: | 0.56 | LL: | 2.12 in |
| V: | 1.94 in | P: | 1.88 in |
| I: | 4.34 in | AG: | 4.65 |
| AK: | 8.5 | LQ1: | 5.62 in |
| H: | 0.53 in | G: | 1.94 |
| BE1: | 0.5 in | BD: | 9 |
Technical Specifications
| Series Code: | OE | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 18 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Input Bore (C Face): | 1.125 |
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Output RPM: | 43.8 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

