How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| P: | 1.88 in | LQ1: | 5.62 in |
| I: | 4.34 in | V: | 1.94 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| AA: | 9.38 | BF: | 0.53 |
| D: | 2.94 | AJ: | 7.25 |
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.32 | G: | 1.94 |
| AG: | 4.65 | T: | 1.125 |
| AF: | 0.19 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Bore Code: | 18 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.34 |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

