How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 4.34 in |
| D: | 2.94 | AE2: | 0.56 |
| LQ1: | 5.62 in | T: | 1.125 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| V: | 1.94 in | AG: | 4.65 |
| AA: | 9.38 | AK: | 8.5 |
| P: | 1.88 in | BD: | 9 |
| LL: | 2.12 in | G: | 1.94 |
| BE1: | 0.5 in | AB: | 4.32 |
| AJ: | 7.25 | AF: | 0.19 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Assembly: | YF-1 | Ratio Range: | 5:1 |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Model Code: | 26YF | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.8 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Output RPM: | 339 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

