How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.34 in |
| AG: | 4.65 | AA: | 9.38 |
| AK: | 8.5 | T: | 1.125 |
| AF: | 0.19 | AB: | 4.32 |
| V: | 1.94 in | G: | 1.94 |
| LL: | 2.12 in | AJ: | 7.25 |
| AE2: | 0.56 | D: | 2.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| BF: | 0.53 | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 5.62 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 4.8 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 18 | Ratio: | 5:1 |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Output Key: | 1/4 X 3.00 | Output RPM: | 339 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

