How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AB: | 4.32 |
| D: | 2.94 | LQ1: | 5.62 in |
| T: | 1.125 | H: | 0.53 in |
| G: | 1.94 | AG: | 4.65 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | AA: | 9.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 4.34 in | AF: | 0.19 |
| AK: | 8.5 | BD: | 9 |
| P: | 1.88 in | V: | 1.94 in |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Series Code: | OE | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.8 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 18 |
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

