How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | D: | 2.94 |
| BF: | 0.53 | AF: | 0.19 |
| AK: | 8.5 | P: | 1.88 in |
| AG: | 4.65 | LQ1: | 5.62 in |
| G: | 1.94 | AE2: | 0.56 |
| V: | 1.94 in | LL: | 2.12 in |
| H: | 0.53 in | T: | 1.125 |
| BE1: | 0.5 in | AA: | 9.38 |
| I: | 4.34 in | AB: | 4.32 |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 1.125 | Model Code: | 26YF |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.08 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 35 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

