How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 1.125 |
| LL: | 2.12 in | D: | 2.94 |
| V: | 1.94 in | BE1: | 0.5 in |
| AF: | 0.19 | BD: | 9 |
| AE2: | 0.56 | H: | 0.53 in |
| I: | 4.34 in | BF: | 0.53 |
| LQ1: | 5.62 in | AG: | 4.65 |
| G: | 1.94 | AK: | 8.5 |
| P: | 1.88 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.08 | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | YF-1 |
| Gear Type: | Worm | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

