How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BD: | 9 |
| AJ: | 7.25 | I: | 4.34 in |
| G: | 1.94 | D: | 2.94 |
| P: | 1.88 in | AK: | 8.5 |
| V: | 1.94 in | LQ1: | 5.62 in |
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 4.65 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | T: | 1.125 |
| AE2: | 0.56 | AA: | 9.38 |
| BF: | 0.53 | AF: | 0.19 |
Technical Specifications
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 233 |
| Input Bore (C Face): | 1.125 | Assembly: | YF-1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.27 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Bore Code: | 18 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

