How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BE1: | 0.5 in |
| LQ1: | 5.62 in | D: | 2.94 |
| BF: | 0.53 | LL: | 2.12 in |
| I: | 4.34 in | G: | 1.94 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| BD: | 9 | P: | 1.88 in |
| T: | 1.125 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.56 |
| AA: | 9.38 | AG: | 4.65 |
| V: | 1.94 in | AB: | 4.32 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.125 in |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output RPM: | 233 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

