How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 4.65 |
| P: | 1.88 in | BE1: | 0.5 in |
| AB: | 4.32 | I: | 4.34 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | H: | 0.53 in |
| G: | 1.94 | T: | 1.125 |
| AJ: | 7.25 | BD: | 9 |
| AF: | 0.19 | V: | 1.94 in |
| LL: | 2.12 in | LQ1: | 5.62 in |
| AE2: | 0.56 | BF: | 0.53 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 26YF | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Ratio: | 80:1 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.625 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.577 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 18 |
| Assembly: | YF-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

