How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | LQ1: | 5.62 in |
| H: | 0.53 in | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | D: | 2.94 |
| P: | 1.88 in | AE2: | 0.56 |
| AB: | 4.32 | BD: | 9 |
| BF: | 0.53 | T: | 1.125 |
| AG: | 4.65 | AK: | 8.5 |
| G: | 1.94 | V: | 1.94 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| AF: | 0.19 | I: | 4.34 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 18 |
| Assembly: | YF-1 | Ratio Range: | 80:1 |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.577 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.125 in |
| Output Shaft Assembly Code: | 1 | Ratio: | 80:1 |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

