How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AA: | 9.38 |
| H: | 0.53 in | BF: | 0.53 |
| D: | 2.94 | BD: | 9 |
| P: | 1.88 in | I: | 4.34 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| AB: | 4.32 | AJ: | 7.25 |
| LQ1: | 5.62 in | LL: | 2.12 in |
| AF: | 0.19 | AG: | 4.65 |
| AK: | 8.5 | G: | 1.94 |
| V: | 1.94 in | T: | 1.125 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series Code: | OE |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Bore Code: | 18 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Model Code: | 26YF |
| Ratio: | 80:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

