How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | AA: | 9.38 |
| BD: | 5.88 | P: | 1.88 in |
| I: | 4.34 in | V: | 1.94 in |
| BE: | 0.38 in | G: | 1.94 |
| AB: | 4.32 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | AF: | 0.19 |
| H: | 0.53 in | T: | 1.125 |
| AG: | 4.65 | D: | 2.94 |
| AK: | 4.5 | LL: | 2.12 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.9 | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Product Type: | Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.125 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Bore Code: | 18 |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

