How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | V: | 1.94 in |
| G: | 1.94 | P: | 1.88 in |
| D: | 2.94 | AA: | 9.38 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | BF: | 0.41 |
| BD: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | AJ: | 5.88 |
| LQ: | 5.19 in | AE2: | 0.56 |
| T: | 1.125 | BE: | 0.38 in |
| I: | 4.34 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 3.9 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Center Distance (in): | 2.625 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Output Shaft: | Hollow Bore | Ratio Range: | 10:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Bore Code: | 18 |
| Model Code: | 26YF | Output RPM: | 175 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

