How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | LL: | 2.12 in |
| LQ: | 5.19 in | BE: | 0.38 in |
| T: | 1.125 | V: | 1.94 in |
| AJ: | 5.88 | I: | 4.34 in |
| AE2: | 0.56 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AG: | 4.65 | AA: | 9.38 |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | P: | 1.88 in |
| AK: | 4.5 | G: | 1.94 |
Technical Specifications
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.9 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output RPM: | 175 |
| Output Diameter (in): | 1.125 in | Ratio: | 10:1 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

