Grove Gear 26YF-1-1.125-56C-100-L1
Part #:26YF-1-1.125-56C-100-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.34 in |
| G: | 1.94 | AA: | 9.38 |
| AB: | 4.32 | AG: | 4.65 |
| LL: | 2.12 in | T: | 1.125 |
| LQ: | 5.19 in | D: | 2.94 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| AE2: | 0.56 | BF: | 0.41 |
| P: | 1.88 in | AF: | 0.19 |
| BD: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Gear Type: | Worm | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Input HP @ 1750 RPM: | 0.386 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Motor Frame Size: | 56C | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

