Grove Gear 26YF-1-1.125-56C-100-L3
Part #:26YF-1-1.125-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | I: | 4.34 in |
| H: | 0.53 in | G: | 1.94 |
| T: | 1.125 | AF: | 0.19 |
| AK: | 4.5 | LQ: | 5.19 in |
| AE2: | 0.56 | BF: | 0.41 |
| BD: | 5.88 | D: | 2.94 |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| AA: | 9.38 | BE: | 0.38 in |
| V: | 1.94 in | AG: | 4.65 |
| LL: | 2.12 in | AJ: | 5.88 |
Technical Specifications
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.386 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.625 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

