Grove Gear 26YF-1-1.125-56C-100-L4
Part #:26YF-1-1.125-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AF: | 0.19 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| AK: | 4.5 | P: | 1.88 in |
| AE2: | 0.56 | G: | 1.94 |
| V: | 1.94 in | D: | 2.94 |
| H: | 0.53 in | AG: | 4.65 |
| AB: | 4.32 | BE: | 0.38 in |
| BF: | 0.41 | LQ: | 5.19 in |
| AJ: | 5.88 | BD: | 5.88 |
| T: | 1.125 | I: | 4.34 in |
Technical Specifications
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.386 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Center Distance (in): | 2.625 | No. of Gear Reductions: | Single |
| Model Code: | 26YF | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

