How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BF: | 0.41 |
| LL: | 2.12 in | D: | 2.94 |
| AA: | 9.38 | AF: | 0.19 |
| P: | 1.88 in | V: | 1.94 in |
| AG: | 4.65 | G: | 1.94 |
| LQ: | 5.19 in | H: | 0.53 in |
| T: | 1.125 | AB: | 4.32 |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| AE2: | 0.56 | I: | 4.34 in |
Technical Specifications
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 2.92 | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Bore Code: | 18 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.125 in | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

